Stainless steel mounting hardware, 1/4" stainless steel Belleville washers (locking).
Color | Gray |
Standards Met | RoHS Compliant |
Product Type | Mounting Hardware |
Base Material | Stainless Steel |
Sub Brand | StructuredGround™ |
Application | Busbar Connector Mounting |
UPC | 07498310506 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Part Drawings | Part Drawing - PDF - C41735SSBellWsh | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |