SSN3816-C

Mounting Hardware

Stainless steel mounting hardware, 3/8" stainless steel nuts.

Specifications

Material

Stainless Steel

Application

Busbar Connector Mounting

Application Type

Bulk Hardware for attaching connectors to Grounding Busbar

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310511

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Part Drawings

Stainless Steel Hex Nut(SSN1420-C, SSN3816-C)

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Part Drawings

Stainless Steel Hex Nut (SSNUT Series)

US English

Catalog Cut Sheets

US English

Specification Sheets

StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance

US English

Related Products