Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Silicon Bronze |
Maximum Compatible Conductor Size (AWG SOL) | 1 |
Maximum Compatible Conductor Size (AWG STR) | 2/0 |
Hex Size (In.) | 3/8 |
Minimum Compatible Conductor Size (AWG SOL) | 4 |
Minimum Compatible Conductor Size (AWG STR) | 4 |
Overall Length (In.) | 1.63 |
Overall Length (mm) | 41.4 |
Overall Width (In.) | 1.13 |
Overall Width (mm) | 28.7 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.5 |
Standards Met | cULus LISTED TO UL467, Direct Burial Rated |
Application | Utility/Ground Grid |
UPC | 07498360511 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1185 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Clamp - GMS Series Part Drawing N41170BA-DC | English | |
Press Releases | Press Release - bronzegc | English |