Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 4 AWG Sol - 2/0 AWG Str, 3/8" Stud
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze |
Hex Size (In.) | 9/16 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 43.2 |
Standards Met | cULus listed to UL467 Direct Burial |
Application | Telecom/Data Center |
UPC | 61305636760 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0706 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | MGC2 Series Cable Tray Clamps | English |