Bronze ground rod clamp, heavy duty, direct burial, 3/4" (19.1mm) ground rod size, #8 SOL – 1/0 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.60" (40.6mm) casting height, 0.97" (24.6mm) casting width.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze |
Hex Size (In.) | 1/2 |
Overall Length (In.) | 0.97 |
Overall Length (mm) | 24.6 |
Overall Width (In.) | 0.81 |
Overall Width (mm) | 20.6 |
Overall Height (In.) | 1.6 |
Overall Height (mm) | 40.6 |
Standards Met | cULus Listed - 467, DB Rated |
Application | Utility/Ground Grid |
UPC | 07498364696 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0208 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Rod Clamps | English |