GRCH1/0-58-T

Grounding Rod Clamp

Bronze ground rod clamp, heavy duty, direct burial, 5/8" (15.9mm) ground rod size, #8 SOL – 1/0 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.42" (36.1mm) casting height, 0.99" (25.1mm) casting width.

Specifications

Type

Heavy Duty Rod Clamp, Direct Burial

Standards

cULus Listed - 467, DB Rated

Copper Conductor Size Range

#8 SOL - 1/0 STR

Ground Rod Size

5/8

Casting Height (In.)

1.42

Casting Width (In.)

0.99

Height (In.)

1.42

Height (mm)

36.1

Hex Size (In.)

1/2

Length (In.)

0.99

Length (mm)

25.2

Width (In.)

0.69

Width (mm)

17.5

Material

Bronze Phosphorous

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364694

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2697

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bronze Ground Rod Clamps

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products