Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 1/2" – 3/4" – 1".
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Aluminum |
Overall Length (In.) | 2.25 |
Overall Length (mm) | 57.2 |
Overall Width (In.) | 0.69 |
Overall Width (mm) | 17.5 |
Application | Utility/Ground Grid |
Note | Not for ground rods, for conduit pipe or water tube sizes 1/2 - 3/4 - 1 |
UPC | 07498345137 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1221 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Aluminum Ground Clamp GC Series Part Drawing C41103_05 | English | |
Installation Documents | Aluminum Ground Clamp Installation Instructions | English |