GHC4-12-T

Grounding Clamp

Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1/2" (12.7mm) conduit hub size, 1.27" (32.3mm) hub length.

Specifications

Material

Bronze/Zinc Plated Steel

Application Type

Water Pipe to Copper Conductor and Conduit

Conduit Hub Size

1/2

Copper Conductor Size Range

#8 SOL - #4 STR

Hub Length (In.)

1.27

Type

Hub

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498367094

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2697

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Conduit Hubs

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products