Heavy duty bronze ground hubs, #10 SOL - 2/0 STR AWG conductor size range, 1/2" (12.7mm) conduit hub size, 2.30" (58.4mm) hub length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
UPC | 07498366281 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1749 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Conduit Hubs | English |