Heavy duty bronze ground hubs, #8 SOL - 4/0 STR AWG conductor size range, 1.89" (48.0mm) hub length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
UPC | 07498366265 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2697 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Conduit Hubs | English |