Bronze grounding clamp, Direct burial, #10 SOL - #2 STR AWG conductor size range, 1/2" - 1" (12.7mm - 25.4mm) iron pipe size, 1.65" (41.9mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Phosphor Bronze |
Maximum Compatible Conductor Size (AWG STR) | 2 |
Minimum Compatible Conductor Size (AWG STR) | 2 |
Maximum Compatible Pipe Diameter (In.) | 1 |
Maximum Compatible Pipe Diameter (mm) | 25.4 |
Minimum Compatible Pipe Diameter (In.) | 0.5 |
Minimum Compatible Pipe Diameter (mm) | 12.7 |
Standards Met | cULus listed to UL467, Direct Burial rated |
Application | Utility/Ground Grid |
UPC | 07498366254 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2836 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp - 1/2" - 1" | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |