Bronze grounding clamp, #10 SOL - #2 STR AWG conductor size range, 1 1/4" - 2" (31.8mm - 50.8mm) iron pipe size, 2.22" (56.4mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze |
Finish/Coating | Zinc-Plated |
Maximum Compatible Conductor Size (AWG STR) | 2 |
Minimum Compatible Conductor Size (AWG STR) | 10 |
Maximum Compatible Pipe Diameter (In.) | 2 |
Maximum Compatible Pipe Diameter (mm) | 50.8 |
Minimum Compatible Pipe Diameter (In.) | 1.25 |
Minimum Compatible Pipe Diameter (mm) | 31.75 |
Standards Met | cULus listed to UL467 |
Application | Utility/Ground Grid |
UPC | 07498366926 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.4029 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp 1 1/4"-2" | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |