Bronze grounding clamp, #10 SOL - #2 STR AWG conductor size range, 2 1/2" - 4" (63.5mm - 101.6mm) iron pipe size, 4.25" (108.0mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze |
Finish/Coating | Zinc-Plated |
Maximum Compatible Conductor Size (AWG STR) | 2 |
Minimum Compatible Conductor Size (AWG STR) | 10 |
Maximum Compatible Pipe Diameter (In.) | 2 |
Maximum Compatible Pipe Diameter (mm) | 50.8 |
Minimum Compatible Pipe Diameter (In.) | 1.25 |
Minimum Compatible Pipe Diameter (mm) | 31.75 |
Standards Met | cULus listed to UL467 |
Application | Utility/Ground Grid |
UPC | 07498366359 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.2631 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp 2 1/2" - 4" | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |