Bronze grounding clamp, #10 SOL - #2 STR AWG conductor size range, 4 1/2" - 6" (114.3mm - 152.4mm) iron pipe size, 5.20" (132.1mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
UPC | 07498366247 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.4029 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp 4"-6": GPC2-6-X | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |