Bronze grounding clamp for conduit, #8 SOL - #4 STR AWG conductor size range, 1/2" -1" (12.7mm - 25.4mm) iron pipe size, 3/4" (19.1mm) conduit hub size, 1.65" (41.9mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
UPC | 07498391931 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.2697 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |