Bronze grounding clamp for conduit with guillotine, #10 SOL - 2/0 STR AWG conductor size range, 1 1/4" - 2" (31.8mm - 50.8mm) iron pipe size, 1/2" (12.7mm) conduit hub size, 2.22" (56.4mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
UPC | 07498367212 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.4029 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp 1 1/4"-2" | English |