GPCG2/0-4-12-E

Grounding Clamp

Bronze grounding clamp for conduit with guillotine, #10 SOL - 2/0 STR AWG conductor size range, 2 1/2" - 4" (63.5mm - 101.6mm) iron pipe size, 1/2" (12.7mm) conduit hub size, 4.25" (108.0mm) pipe clamp screw length.

Specifications

Material

Bronze/Zinc Plated Steel

Application Type

Water Pipe to EMT and Rigid Conduit

Conduit Hub Size

1/2

Copper Conductor Size Range

#10 SOL - 2/0 STR

Iron Pipe Size (In.)

4

Pipe Clamp Screw Length (In.)

4.25

Type

Clamp with Guillotine

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498366360

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.7137

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bronze Ground Pipe Clamp 2 1/2" - 4"

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products