Bronze grounding clamp for conduit with guillotine, #10 SOL - 2/0 STR AWG conductor size range, 2 1/2" - 4" (63.5mm - 101.6mm) iron pipe size, 3/4" (19.1mm) conduit hub size, 4.25" (108.0mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
UPC | 07498366363 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.7137 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp 2 1/2" - 4" | English |