GPCH2-2-L

Grounding Clamp

Bronze grounding clamp, heavy duty base, #10 SOL - #2 STR AWG conductor size range, 1 1/4" - 2" (31.8mm - 50.8mm) iron pipe size, 2.22" (56.4mm) pipe clamp screw length.

Specifications

Application Type

Water Pipe to Copper Conductor and Conduit

Copper Conductor Size Range

#10 SOL - #2 STR

Iron Pipe Size (In.)

2

Pipe Clamp Screw Length (In.)

2.22

Pipe Opening Height (In.)

1.25

Pipe Opening Width (In.)

2.09

Type

Clamp, Heavy Duty Base

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498366923

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.4029

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bronze Ground Pipe Clamp with Swivel for Bare Wire

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products