GPCH4/0-2D-Q

Grounding Clamp

Bronze grounding clamp, heavy duty, direct burial, #8 SOL - 4/0 STR AWG conductor size range, 1 1/4" - 2" (31.8mm - 50.8mm) iron pipe size, 2.22" (56.4mm) pipe clamp screw length.

Specifications

Copper Conductor Size Range

#8 SOL - 4/0 STR

Iron Pipe Size

1 1/4 - 2

Material

Bronze Phosphorous

Pipe Clamp Screw Length (In.)

2.22

Type

Clamp, Heavy Duty

Type Of Application

Water Pipe to Copper Conductors, Direct Burial

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1.0000

Packaging Details

UPC

07498366179

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.4029

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bronze Ground Pipe Clamp with Swivel for Bare Wire

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products