Bronze grounding clamp, heavy duty, #8 SOL - 4/0 STR AWG conductor size range, 4 1/2" - 6" (114.3mm - 152.4mm) iron pipe size, 5.20" (132.1mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
UPC | 07498366155 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.7137 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp with Swivel for Bare Wire | English |