Bronze grounding clamp for conduit with strap and guillotine, #8 SOL - #4 STR AWG conductor size range, 1/2" - 1" (12.7mm - 25.4mm) iron pipe size, 1/2" (12.7mm) conduit hub size, 1.65" (41.9mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze/Zinc-Plated Steel |
Overall Length (In.) | 8.12 |
UPC | 07498366902 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1749 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp 1/2"-1" with Copper Strap | English |