Bronze, service post connectors, ,#10SOL-#4STR, male, one cable, type GSP1.
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Length (In.) | 1.06 |
Overall Length (mm) | 26.9 |
Stud Length (In.) | 0.83 |
Stud Length (mm) | 21 |
Standards Met | cULus Listed - 467, DB Rated |
Product Type | Grounding Connector |
UPC | 61305600889 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1755 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |