GSP1-12-6-C

Grounding Connectors - Service Post, Male Stud

Bronze, service post connectors, ,#12SOL-#6STR, male, one cable, type GSP1.

Specifications

Material

High Copper Content Hard Drawn Rod

Overall Length (In.)

0.87

Overall Length (mm)

22.1

Stud Length (In.)

0.83

Stud Size

1/4 - 20

Standards Met

cULus Listed - 467, DB Rated

Application Type

Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer

Copper Conductor Size Range

#12 SOL - #6 STR

Body Hex

0.56

Nut Hex

0.69

Part Number Series

GSP1

BMEcat - Halogen Free

true

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305600890

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

BRONZE MALE SERVICE POST CONNECTOR FOR ONE CONDUCTOR - GSP1 SERIES

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products