GSP1-4-2/0-L

Grounding Connectors - Service Post, Male Stud

Bronze, service post connectors, ,#4SOL-#2/0STR, male, one cable, type GSP1.

Specifications

Material

High Copper Content Hard Drawn Rod

Maximum Copper Conductor Size (kcmil)

NA

Minimum Copper Conductor Size (kcmil)

NA

Overall Length (In.)

1.32

Overall Length (mm)

NA

Hex Size (mm)

NA

Stud Length (In.)

0.83

Stud Size

3/8 - 16

Standards Met

cULus Listed - 467, DB Rated

Application Type

Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer

Copper Conductor Size Range

#4 SOL - 2/0 STR

Body Hex

0.88

Length (In.)

1.32

Length (mm)

33.5

Nut Hex

1.06

Part Number Series

GSP1

BMEcat - Halogen Free

true

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305600884

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1902

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

BRONZE MALE SERVICE POST CONNECTOR FOR ONE CONDUCTOR - GSP1 SERIES

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products