SPF1-500-12

Grounding Connectors - Service Post, Female Thread, Single Conductor

Bronze, service post connector, female, one cable, type SPF1. 300 kcmil - 500 kcmil.

Specifications

Conductor Size Run

1.50

Type Of Application

Female Thread, For grounding one copper code conductor to steel structures, busbars or transformers or for tapping from busbar using external studs, screws, or bolts.

Standards

cULus Listed - 467, DB Rated

UL Listed

Yes

Copper Conductor Size Range

300 kcmil - 500 kcmil

Stud Length (In.)

0.75

Thread size

3/4 - 10

Body Hex

1.50

Length (In.)

3.13

Length (mm)

79.5

Nut Hex

1.81

Material

High Copper Content Hard Drawn Rod

Part Number Series

SPF1

CE Compliant

NA

For Use With

Connecting Conductors of Various Sizes to External Threaded Studs

Part Features

Wide range-taking capabilities minimizes inventory requirements. True hex design for body and nut hex provides correct fit with socket, box or open end wrenches resulting in proper torquing of electrical connection. Pressure bar provides a secure connection on a full range of conductor combinations used with each connector providing premium wire pull-out strength.

Tightening Torque (In-Lbs)

825

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371691

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.2531

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SPF1-8-C Product Page

US English

Part Drawings

Service Post Connector, Female Thread, Single Conductor, Bronze - SPF1

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products