globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The GPL-22-X Grounding Clamp, Bronze is used to ground copper conductors parallel or at a right angle to a rod, tube or pipe. The high strength silicon bronze hardware provides long term reliable assembly which accommodates a wide range of pipe, tube, rod, and conductor sizes. Meets cULus 467 listed for grounding and bonding and suitable for direct burial.

Specifications

Sub Brand StructuredGround™
Material Bronze/Silicon Bronze
Maximum Copper Conductor Size (AWG STR) 2/0
Minimum Copper Conductor Size (AWG SOL) 4
Ground Rod Size (In.) 0.625
Ground Rod Size (mm) 15.875
Iron Pipe Size (In.) 0.375
Iron Pipe Size (mm) 9.525
Number Of Wires 1
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 1.63
Overall Width (mm) 41.4
Overall Height (In.) 2.75
Overall Height (mm) 69.9
Bolt Diameter (In.) 3/8
Bolt Diameter (mm) 9.5
Hex Size (In.) 9/16
Hex Size (mm) 14.3
Application Utility/Ground Grid
Standards Met cULus Listed 467, DB Rated
Surface Treatment Galvanic/electrolytic zinc plated
Product Type U-Bolt Grounding Clamp
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.

Packaging Detail

UPC 07498360497
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.1199
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}