Sub Brand | StructuredGround™ |
Material | Bronze/Silicon Bronze |
Iron Pipe Size (In.) | 4 |
Overall Length (In.) | 5.75 |
Overall Length (mm) | 146 |
Overall Width (In.) | 1.63 |
Overall Width (mm) | 41.4 |
Overall Height (In.) | 6.38 |
Overall Height (mm) | 162.1 |
Bolt Diameter (In.) | 3/8 |
Hex Size (In.) | 9/16 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed 467, DB Rated |
Surface Treatment | Galvanic/electrolytic zinc plated |
Product Type | U-Bolt Grounding Clamp |
Part Features | Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost. |
UPC | 07498360509 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1253 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Clamp Connector - GLP Series Part Drawing N41168BB-DC | English | |
Press Releases | Press Release - bronzegc | English |