Bronze grounding clamp, U-bolt, 2/0 SOL-250 kcmil copper conductor size range, 6" (152.4mm) iron pipe size.
Sub Brand | StructuredGround™ |
Material | Bronze/Silicon Bronze |
Iron Pipe Size (In.) | 6 |
Overall Length (In.) | 7.94 |
Overall Length (mm) | 20.2 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 6.81 |
Overall Height (mm) | 17.3 |
Bolt Diameter (In.) | 3/8 |
Bolt Diameter (mm) | 9.5 |
Hex Size (In.) | 9/16 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed 467, DB Rated |
Product Type | U-Bolt Grounding Clamp |
Part Features | Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost. |
UPC | 07498371981 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6152 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | U-Bolt Bronze Grounding Clamp: GPL-76-1 | English |