globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Bronze grounding clamp, .128-.232" wire dia. range, 7/8" or 1" rod, 1/2" or 3/4" IPS.

c warning e
Discontinued - Limited Stock
No Replacement

Specifications

Sub Brand StructuredGround™
Material Bronze/Silicon Bronze
Ground Rod Size (In.) 1
Ground Rod Size (mm) 23
Iron Pipe Size (In.) 3/4
Iron Pipe Size (mm) 25
Overall Length (In.) 2.38
Overall Length (mm) 60.5
Overall Width (In.) 1.38
Overall Width (mm) 35.1
Overall Height (In.) 2.63
Overall Height (mm) 66.8
Bolt Diameter (In.) 3/8
Bolt Diameter (mm) 9.5
Hex Size (In.) 9/16
Hex Size (mm) 14
Application Utility/Ground Grid
Standards Met cULus Listed 467, DB Rated
Surface Treatment Galvanic/electrolytic zinc plated
Product Type U-Bolt Grounding Clamp
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.

Packaging Detail

UPC 07498360490
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.1221
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}