Bronze grounding clamp, U-bolt, for two cables, #4 SOL-2/0 STR copper conductor size range, 2" (50.8mm) iron pipe size.
Sub Brand | StructuredGround™ |
Material | Bronze/Silicon Bronze |
Iron Pipe Size (In.) | 2 |
Overall Length (In.) | 1.31 |
Overall Length (mm) | 3.3 |
Overall Width (In.) | 3.62 |
Overall Width (mm) | 91.9 |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Bolt Diameter (In.) | 3/8 |
Bolt Diameter (mm) | 9.5 |
Hex Size (In.) | 9/16 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed 467, DB Rated |
Product Type | U-Bolt Grounding Clamp |
Part Features | Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost. |
UPC | 07498371983 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1580 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | U-Bolt Bronze Grounding Clamp for 2 Cables: GU-11-X | English |