Bronze grounding clamp, type GU, .634-.815" wire dia. range, 2" IPS.
Sub Brand | StructuredGround™ |
Material | Bronze/Silicon Bronze |
Iron Pipe Size (In.) | 2 |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 4.63 |
Overall Height (mm) | 118 |
Bolt Diameter (In.) | 1/2 |
Hex Size (In.) | 3/4 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed 467, DB Rated |
Product Type | U-Bolt Grounding Clamp |
Part Features | Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost. |
UPC | 07498342153 |
Std. Pkg. Qty. | 3 |
Std. Pkg. Volume (cf) | 0.1221 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C4135800 | English |