Bronze grounding clamp, type GU, .128-.232" wire dia. range, 1 1/4" IPS.
Sub Brand | StructuredGround™ |
Material | Bronze/Silicon Bronze |
Ground Rod Size (In.) | 0.75 |
Iron Pipe Size (In.) | 1.25 |
Overall Length (In.) | 3 |
Overall Length (mm) | 76.2 |
Overall Width (In.) | 1.13 |
Overall Width (mm) | 28.6 |
Overall Height (In.) | 3.25 |
Overall Height (mm) | 82.6 |
Bolt Diameter (In.) | 3/8 |
Hex Size (In.) | 9/16 |
Standards Met | cULus Listed 467, DB Rated |
Product Type | U-Bolt Grounding Clamp |
Part Features | Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost. |
UPC | 07498342152 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1171 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C4135800 | English |