Mechanical Grounding Cross Connector For Wire Ranges 300 kcmil - 500 kcmil or 3/4" Rod
Sub Brand | StructuredGround™ |
Material | Bronze |
Maximum Copper Conductor Size (AWG) | 300 -500 kcmil Run & Tap |
Maximum Copper Conductor Size (kcmil) | 500 |
Ground Rod Size (In.) | 3/4" |
Number Of Wires | 2 |
Overall Length (In.) | 3.07 |
Overall Length (mm) | 77.9 |
Overall Width (In.) | 3.78 |
Overall Width (mm) | 96.1 |
Overall Height (In.) | 3.49 |
Overall Height (mm) | 88.5 |
Bolt Diameter (In.) | 1/2 |
Hex Size (In.) | 3/4" |
Application | Utility/Ground Grid |
Standards Met | cULus 486 & 467 Listed for Power & Grounding, DB Rated |
UPC | 61305645028 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0579 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cross Connectors (GXC Series) | English |