100-1156-001

Kit

SynapSense® Intelligent Gateway Kit for the data center is a wireless network-to-Ethernet bridge designed to collect data from wireless mesh sensors and send the data to a remote server as part of comprehensive cooling optimization solution. Dimensions: 5.5 x 5.25 x 1.63 (139mm x 133.35mm x 41.402mm)

Specifications

Color

Black

Product Type

Kit

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617361

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1240

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SynapSense® Wireless Mesh (WM) Gateway for Data Center Applications: PVSP126--WW-ENG

US English

Brochures

SmartZone™ DCIM Cooling Optimization: PVCB30--SA-ENG

US English

Case Studies

CyrusOne: CPCS67--WW–ENG

US English

Related Products