discontinued

100-1156-001IA

SynapSense Gateway

The SynapSense® Wireless Mesh Gateway is a wireless Ethernet gateway that collects and consolidates data captured from wireless mesh nodes and then sends that data to a remote server via Ethernet uplink. It is a cost-effective, easy-to-deploy solution that gathers, communicates and visualizes environment within industrial environments to improve reliability, performance and energy optimization. The gateway can be mounted with cable ties, adhesive, or with the gateway mounting kit. The wireless mesh gateway comes in standard packages of one.

Specifications

Networking Type

2.4 GHz

Product Type

SynapSense Gateway

Color

Black

IP Rating

IP20

License

NA

Licensing Period

NA

Material

ABS

Power Type

5V DC Line Power

Region

Global

Sensor Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616880

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

SynapSense® Value Proposition

US English

Product Bulletins

SynapSense® 2.4 GHz Wireless Monitoring System

US English

Specification Sheets

SynapSense® Wireless Mesh ThermaNode® EZ and EZ-H Sensors

US English

Flyers

SynapSense® Wireless Environmental Monitoring System

US English

Specification Sheets

SynapSense® Wireless Mesh (WM) Gateway

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products