IOT-9GWPOE-8

Gateway

The SynapSense® 868 wireless gateway is a wireless network to Ethernet bridge that collects and consolidates data captured from up to 100 wireless sensors and then sends that data to a remote server via Ethernet uplink. This gateway can be powered via POE or locally powered with included power supply. The gateway can be mounted with cable ties, adhesive, or with the gateway mounting kit. The wireless mesh gateway comes in standard packages of one.

Specifications

Overall Length (In.)

5.5

Overall Length (mm)

139

Overall Width (In.)

5.25

Overall Width (mm)

133.3

Overall Height (In.)

1.63

Overall Height (mm)

41.4

Networking Type

868 MHz

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

158

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

Color

Black

IP Rating

IP20

License

NA

Licensing Period

NA

Material

ABS

Power Type

5V DC Line Power, POE

Region

EMEA

Sensor Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SynapSense

Packaging Details

UPC

61305631687

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1604

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

SynapSense® Value Proposition

US English

Part Drawings

Synapsense Power Over Ethernet (Poe) Gateway

US English

Specification Sheets

SynapSense® 868 MHz Gateway

UK English

Product Bulletins

SynapSense® 868 MHz Wireless Monitoring System

UK English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products