IOT-9EMON

Kit

SynapSense® 900 MHz Environmental Monitoring kit includes (1) POE Gateway, (20) Wireless Temperature Sensors, (1) Mounting Kit, (1) Power Supply, Accessories

Specifications

Sensor Type

NA

Includes

(1) POE Gateway, (20) Temperature Sensors, (40) AA Batteries, (1) Ethernet Cable, (1) Mounting Kit, (1) Bag Cable Ties, (20) Double Sided Tape, USB Stick with software (software license sold separately)

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

IP Rating

IP20

License

NA

Licensing Period

NA

Material

ABS

Networking Type

900 MHz

Power Type

NA

Region

Americas

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305630863

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9698

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Part Drawings

Synapsense 900 Mhz Series Monitoring System

US English

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Installation Documents

SynapSense Software Installation Manual

US English

Videos

SynapSense® Value Proposition

US English

Installation Documents

Web Console User Manual

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Videos

SS Active Control DX

US English

Installation Documents

Map Sense User Manual

US English

Installation Documents

Active Control User Manual

US English

Videos

SS Active Control

US English

Videos

SS Active Control CRAH

US English

Installation Documents

Active Control Installation Guide

US English

Related Products