IOT-9EMON-8

Kit

The SynapSense® 868 MHz Environmental Monitoring kit includes (1) POE Gateway, (20) Wireless Temperature Sensors, (1) Mounting Kit, (1) Power Supply, Accessories

Specifications

Sensor Type

NA

Number of Sensors

NA

Number of Nodes Supported

NA

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

Color

Black

IP Rating

IP20

Length (In.)

14.9

Length (mm)

377.9

License

NA

Licensing Period

NA

Material

ABS

Networking Type

868 MHz

Overall Height (In.)

8.8

Overall Height (mm)

222.3

Overall Width (In.)

12.9

Overall Width (mm)

327.1

Power Type

NA

Region

EMEA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SynapSense

Packaging Details

UPC

61305631684

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9698

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Synapsense 900 Mhz Series Monitoring System

US English

Product Bulletins

SynapSense® 868 MHz Wireless Monitoring System

UK English

Specification Sheets

SynapSense® 868 MHz Gateway

UK English

Videos

SS Active Control DX

US English

Installation Documents

Map Sense User Manual

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Videos

SS Active Control CRAH

US English

Installation Documents

Web Console User Manual

US English

Installation Documents

SynapSense Software Installation Manual

US English

Installation Documents

Active Control Installation Guide

US English

Installation Documents

Active Control User Manual

US English

Videos

SS Active Control

US English

Related Products