IOT-9CSW25

Software

SynapSense® 900 Series Cloud Annual Subscription Software License, 25 sensors

Specifications

Product Type

Software

License

Subscription

Licensing Period

1 year

Networking Type

900 MHz, 920 MHz, 868 MHz, 433 MHz

Region

Global

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0354

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Part Drawings

Synapsense 900 Mhz Cloud Annual Subscription License

US English

Videos

SynapSense® Value Proposition

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products