IOT-9MT

Mounting Kit

SynapSense® 900 MHz Gateway Mounting Kitincludes (1) Mounting Plate, (1) steel lanyard, cable ties, mounting screws

Specifications

Includes

(1) base plate, (1) mounting bracket, (1) lanyard, (1) Ethernet cable, (4) cable ties, and (4) mounting screws

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

IP Rating

NA

License

NA

Licensing Period

NA

Material

PVC

Networking Type

900 MHz

Power Type

NA

Region

Global

Sensor Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305630012

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2482

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Part Drawings

SynapSense 900 MHz Mounting Kit

US English

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Videos

SynapSense® Value Proposition

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products