IOT-9SW2K

Software

SynapSense® 900 MHz Enterprise Software License, 2000 sensor

Specifications

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

Enclosure Type

NA

License

Perpetual

Licensing Period

Perpetual

Material

NA

Networking Type

900 MHz, 920 MHz, 868 MHz, 433 MHz

Power Type

NA

Region

Global

Sensor Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305630862

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0354

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Part Drawings

SynapSense 900 MHz Software License

US English

Related Products