discontinued

99-0944-001IA

SynapSense Sensor

The SynapSense® ThermaNode® EZ Sensor is wireless and battery operated. It captures temperature data within a facility and transmits it through a 2.4 Ghz wireless mesh network. The sensor comes in standard packages of one.

Specifications

Product Type

SynapSense Sensor

Color

Black

IP Rating

IP20

License

NA

Licensing Period

NA

Material

ABS

Networking Type

2.4 GHz

Power Type

Lithium AA Batteries

Region

Global

Sensor Type

Temperature

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616891

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0772

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

SynapSense® Wireless Environmental Monitoring System

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Videos

SynapSense® Value Proposition

US English

Specification Sheets

SynapSense® Wireless Mesh ThermaNode® EZ and EZ-H Sensors

US English

Specification Sheets

SynapSense® Wireless Mesh (WM) Gateway

US English

Product Bulletins

SynapSense® 2.4 GHz Wireless Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products