discontinued

99-0945-011

The SynapSense® Industrial ThermaNode® EZ-H is wireless and AA battery operated. It captures temperature and humidity data and transmits it through 2.4 GHz wireless network to a gateway. The sensor comes in standard package of 1.

Specifications

Overall Length (In.)

5.88

Overall Length (mm)

149.5

Overall Width (In.)

3.542

Overall Width (mm)

89.87

Overall Height (In.)

1.29

Overall Height (mm)

32.8

Antenna Type

Internal

Batteries Included

Batteries Included

Battery Size

Lithium AA

Housing Material

Polypropylene

Housing Type

Industrial

IP Rating

IP65

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

158

Maximum RF Data Distance (Ft.)

260

Maximum RF Data Distance (m)

80

Minimum Operating Temperature (°C)

-25

Minimum Operating Temperature (°F)

-13

Networking Type

2.4 GHz

Number of Batteries

2

Power Source

Battery

Sensor Type

Temperature/Humidity

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623615

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0895

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8951

Resources

Videos

SynapSense® Value Proposition

US English

Part Drawings

Industrial Thermanode Ezh Screw Assy

US English

Product Bulletins

SynapSense® 2.4 GHz Wireless Industrial Monitoring System

US English

Specification Sheets

SynapSense® 2.4 GHz Sensor: Industrial ThermaNode® EZ-H

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products