IOT-9CM150

Sensor

The SynapSense® 900 MHz 150A AC Current Meter Sensor is wireless and AA battery operated. It captures RMS current data ( 0 - 150A) and transmits it through 900Mhz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Color

Black

Enclosure Type

IP20

Includes

Two AA batteries

License

NA

Licensing Period

NA

Material

ABS

Networking Type

900 MHz

Power Type

Alkaline AA batteries

Region

Americas

Sensor Type

AC Current

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631048

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SynapSense® 900 MHz AC Current Meter: PUSP20--WW-ENG

US English

Part Drawings

Synapsense Current Meter (0-150 Arms) Sensor

US English

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Related Products