IOT-9CT

Sensor

The SynapSense® 900 MHz Temperature Sensor is wireless and AA battery operated. It captures temperature data (-18C to 55C) and transmits it through 900Mhz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Sensor Type

Temperature

Networking Type

900 MHz

IP Rating

IP20

Overall Length (In.)

3.9

Overall Length (mm)

98.4

Overall Width (In.)

2.1

Overall Width (mm)

53.5

Overall Height (In.)

1.6

Overall Height (mm)

40.4

Product Type

Sensor

BMEcat - Weight (g)

68.0

Color

Black

Includes

Two AA batteries

License

NA

Licensing Period

NA

Material

ABS

Power Type

Alkaline AA batteries

Region

Americas

Weight (g)

68.0

Weight (oz.)

2.40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SynapSense

Packaging Details

UPC

61305630864

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

SynapSense® Value Proposition

US English

Part Drawings

Synapsense Temperature Sensor

US English

Specification Sheets

SynapSense® 900 MHz Sensors: Temperature and Temperature/Humidity: PUSP15--WW

US English

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products