IOT-9CT-4

Sensor

The SynapSense® 433 MHz Temperature Sensor is wireless and AA battery operated. It captures temperature data (-18C to 55C) and transmits it through 433 Mhz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Sensor Type

Temperature

Networking Type

433 MHz

Maximum Data Rate (kb/s)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum RF Data Distance (Ft.)

NA

Maximum RF Data Distance (m)

NA

Working RF Data Distance (ft.)

NA

Working RF Data Distance (m)

NA

IP Rating

IP20

Overall Length (In.)

3.9

Overall Length (mm)

98.4

Maximum Humidity (%)

NA

Overall Width (In.)

2.1

Overall Width (mm)

53.5

Minimum Humidity (%)

NA

Overall Height (In.)

1.6

Overall Height (mm)

40.4

Number of Nodes Supported

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Number of Batteries

NA

Power Rating (W)

NA

Power Rating (kW)

NA

Battery Life (yr)

NA

Product Type

Sensor

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

Color

Black

Length (In.)

3.9

Length (mm)

98.4

License

NA

Licensing Period

NA

Material

ABS

Operating Temperature

-18°C to 55°C (0°F to 130°F)

Power Type

Alkaline AA batteries

Region

APac

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SynapSense

Packaging Details

UPC

61305631628

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SynapSense® 433 MHz Gateway

US English

Specification Sheets

Synapsense® 433 Mhz Sensors: Temperature And Temperature/Humidity

US English

Part Drawings

Synapsense Temperature Sensor

US English

Videos

SynapSense® Value Proposition

US English

Product Bulletins

SynapSense® 433 MHz Wireless Monitoring System

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products