obsolete

IOT-9CTHL03-X

Sensor

The SynapSense® 900 MHz Temperature & Humidity Sensor w/ Extended Lead (3 foot) is wireless and AA battery operated. It captures temperature (-18C to 55C) and humidity (0 - 100% RH) data and transmits it through 900Mhz wireless to a gateway. The sensor comes in standard package of 10.

Specifications

Sensor Type

Temperature/Humidity

Networking Type

900 MHz

IP Rating

IP20

Overall Length (In.)

3.9

Overall Length (mm)

98.4

Overall Width (In.)

2.1

Overall Width (mm)

53.5

Overall Height (In.)

1.6

Overall Height (mm)

40.4

Product Type

Sensor

BMEcat - Weight (g)

68.0

Color

Black

Includes

Two AA batteries

License

NA

Licensing Period

NA

Material

ABS

Power Type

Alkaline AA batteries

Region

Americas

Weight (g)

68.0

Weight (oz.)

2.40

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Sub Brand

SynapSense

Packaging Details

UPC

61305630887

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.4733

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

SynapSense® Value Proposition

US English

Part Drawings

Synapsense Temperature And Humidity Sensor With 3 Foot Extended Lead

US English

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Specification Sheets

SynapSense® 900 MHz Sensors: Temperature and Temperature/Humidity: PUSP15--WW

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products