IOT-9OC

Sensor

The SynapSense® 900 MHz Open/Close Sensor is wireless and AA battery operated. It captures door open/close status through magnet switch and transmits it through 900Mhz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Color

Black

Enclosure Type

IP20

Height (In.)

1.60

Height (mm)

40.4

Includes

Two AA batteries

Length (In.)

3.90

Length (mm)

98.4

License

NA

Licensing Period

NA

Material

ABS

Networking Type

900 MHz

Power Type

Alkaline AA batteries

Region

Americas

Sensor Type

Open/Close

Weight (g)

68.0

Weight (oz.)

2.40

Width (In.)

2.10

Width (mm)

53.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305630881

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Specification Sheets

SynapSense® 900 MHz Sensors: Open/Close, Dry Contact PUSP18--WW

US English

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Part Drawings

Synapsense Open/Close Sensor

US English

Related Products