obsolete

IOT-9OC-X

Sensor

The SynapSense® 900 MHz Open/Close Sensor is wireless and AA battery operated. It captures door open/close status through magnet switch and transmits it through 900Mhz wireless to a gateway. The sensor comes in standard package of 10.

Specifications

Sensor Type

Open/Close

Networking Type

900 MHz

IP Rating

IP20

Overall Length (In.)

3.9

Overall Length (mm)

98.4

Overall Width (In.)

2.1

Overall Width (mm)

53.5

Overall Height (In.)

1.6

Overall Height (mm)

40.4

Product Type

Sensor

BMEcat - Weight (g)

68.0

Color

Black

Includes

Two AA batteries

License

NA

Licensing Period

NA

Material

ABS

Power Type

Alkaline AA batteries

Region

Americas

Weight (g)

68.0

Weight (oz.)

2.40

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Sub Brand

SynapSense

Packaging Details

UPC

61305630888

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.4733

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

SynapSense® Value Proposition

US English

Specification Sheets

SynapSense® 900 MHz Gateway: PUSP16--WW

US English

Product Bulletins

SynapSense® 900 MHz Wireless Monitoring System

US English

Specification Sheets

SynapSense® 900 MHz Sensors: Open/Close, Dry Contact PUSP18--WW

US English

Part Drawings

Synapsense Open/Close Sensor

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products